Packaging information
Package | Pins UQFN (RSV) | 16 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 250 | SMALL T&R |
Features for the HD3SS3202
- Provides
MUX/DEMUX Solution for USB
Type-C™ Ecosystem for USB 3.1 Gen 1 and
Gen 2 Data Rates - Compatible With MIPI DSI/CSI-2 DPHY, LVDS, PCIE Gen III, SATA Express, SATA
- Operates up to 10 Gbps
- Wide –3-dB Differential BW of over 8 GHz
- Excellent Dynamic Characteristics (at 5
GHz)
- Crosstalk = –41 dB
- Off Isolation = –20 dB
- Insertion Loss = –2.4 dB
- Return Loss = –8 dB
- Bidirectional "Mux/De-Mux" Differential Switch
- Supports Common Mode Voltage 0 to 2 V
- Single Supply Voltage VCC of 3.3 V ±10%
- Commercial Temperature Range of 0°C to 70°C (HD3SS3202)
- Industrial Temperature Range of –40°C to 85°C (HD3SS3202I)
Description for the HD3SS3202
The HD3SS3202 is a high-speed bidirectional passive switch in mux or demux configurations suited for USB Type-C™ applications that support USB 3.1 Gen 1 and Gen 2 data rates. Based on control pin SEL, the device supplies switching on differential channels between Port B or Port C to Port A.
The HD3SS3202 is a generic analog differential passive switch. It works with any high-speed interface application that requires a common mode voltage range of 0 to 2 V, and requires a differential signaling with differential amplitude at a maximum of 1800 mVpp. The device has adaptive tracking that makes sure the channel stays unchanged for the full common mode voltage range.
The device allows high-speed switching with minimum attenuation to the signal eye diagram with little added jitter. It uses < 1.65 mW (typical) of power when in operation. It has a shutdown mode that is used by the OEn pin resulting < .02 µW (typical).