text.skipToContent text.skipToNavigation

HD3SS3411RWAEVM

HD3SS3411RWAEVM Evaluation Module

$299.00

Features

  • Plug and play design
  • Can be powered from a 3.3V external supply capable using banana plug cables for 3.3V and GND
  • EVM configurable by jumpers

Texas Instruments  HD3SS3411RWAEVM

The HD3SS3411 is a high speed passive switch capable of switching differential channels between Port A to Ports B or C based on the state of control pin SEL.  The interface to the EVM consists of standard SMP connectors to interface the EVM to test equipment or adapter boards to use in a system application.