HD3SS460EVM-SRC

text.skipToContent text.skipToNavigation

HD3SS460EVM-SRC

HD3SS460EVM-SRC High-Speed Passive Crosspoint Switch Evaluation Module

$149.00

Features

  • Plug and Play design.
  • Power can be provided by USB only external DC power is required unless standalone operation.
  • The HD3SS460EVM-SRC can be used with a legacy DP Source and/or USB Host system to evaluate the Type C implementation.
  • The board has test headers that can be used to connect CC and/or other necessary signals to an external Type-C controller to evaluate the Type-C implementation
  • EVM configurable by jumpers.

Texas Instruments  HD3SS460EVM-SRC

The HD3SS460 is a high-speed passive crosspoint switch designed to support low speed and high speed signal switching required for Type C with Alternate mode applications. The HD3SS460-EVM-SRC comes with a legacy USB receptacle to connect to legacy USB systems, a DisplayPort receptacle to connect to DisplayPort capable source. There is no on-board CC/PD controller. The board has test headers that can be used to connect CC and/or other necessary signals to an external Type-C controller to evaluate the Type-C implementation.