text.skipToContent text.skipToNavigation

HDC1010YPAR ACTIVE

±2% low-power digital humidity and temperature sensor in WCSP

Inventory: 39,039
 
Custom reel may be available

Download data sheet for HDC1010
  |   View additional information for HDC1010

Packaging information

Package | Pins DSBGA (YPA) | 8
Operating temperature range (℃) I (-40 to 85)
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SAC405 SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Relative Humidity Accuracy ±2% (typical)
  • Temperature Accuracy ±0.2°C (typical)
  • Excellent Stability at High Humidity
  • 14 Bit Measurement Resolution
  • 100 nA Sleep Mode Current
  • Average Supply Current:
    • 710 nA @ 1 sps, 11 bit RH Measurement
    • 1.3 µA @ 1 sps, 11 bit RH and Temperature Measurement
  • Supply Voltage 2.7 V to 5.5 V
  • Tiny 2 mm × 1.6 mm Device Footprint
  • I2C Interface

Description

The HDC1010 is a digital humidity sensor with integrated temperature sensor that provides excellent measurement accuracy at very low power. The HDC1010 operates over a wide supply range, and is a low cost, low power alternative to competitive solutions in a wide range of common applications. The innovative WLCSP (Wafer Level Chip Scale Package) simplifies board design with the use of an ultra-compact package. The sensing element of the HDC1010 is placed on the bottom part of the device, which makes the HDC1010 more robust against dirt, dust, and other environmental contaminants. The humidity and temperature sensors are factory calibrated and the calibration data is stored in the on-chip non-volatile memory.

Qty Price
1-99 $2.17
100-249 $1.79
250-999 $1.29
1,000+ $0.97

Alternative carriers

Part number HDC1010YPAT
Package qty | Carrier 250 | SMALL T&R
Inventory 4,125
Qty | Price (USD) 1ku | $1.11