text.skipToContent text.skipToNavigation

HDC1080DMBR ACTIVE

±2% low-power digital humidity and temperature sensor

NEW - Custom reel may be available
Inventory: 51,135
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
VSON (DMB) | 6 3,000 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins VSON (DMB) | 6
Package qty | Carrier 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the HDC1080

  • Relative Humidity Accuracy ±2% (typical)
  • Temperature Accuracy ±0.2°C (typical)
  • Excellent Stability at High Humidity
  • 14 Bit Measurement Resolution
  • 100 nA Sleep Mode Current
  • Average Supply Current:
    • 710 nA @ 1sps, 11 bit RH Measurement
    • 1.3 µA @ 1sps, 11 bit RH and Temperature
      Measurement
  • Supply Voltage 2.7 V to 5.5 V
  • Small 3 mm × 3 mm Device Footprint
  • I2C Interface

Description for the HDC1080

The HDC1080 is a digital humidity sensor with integrated temperature sensor that provides excellent measurement accuracy at very low power. The HDC1080 operates over a wide supply range, and is a low cost, low power alternative to competitive solutions in a wide range of common applications. The humidity and temperature sensors are factory calibrated.

Pricing


Qty Price (USD)
1-99 1.943
100-249 1.584
250-999 1.245
1,000+ 1.056

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory 11,683
Qty | Price (USD) 1ku | 1.214 1-99 2.234 100-249 1.821 250-999 1.431 1,000+ 1.214