Features for the HDC2010EVM
- Streaming relative humidity and temperature measurements
- Data logging
- Full register access
- USB plug & play
- Detachable sensor section for prototyping remote operation
Description for the HDC2010EVM
The HDC2010EVM evaluation kit is a plug and play system to test and evaluate the HDC2010 humidity and temperature sensor. The evaluation module (EVM) utilizes a USB interface for control and data streaming, and can be plugged into a PC USB port. With the simple GUI, humidity and temperature measurements can be streaming within a matter of seconds after the EVM is attached to a PC and the GUI is started. The EVM hosts a MSP430F5528 microcontroller which acts as a bridge between the PC USB interface and the I2C interface to the HDC2010. The sensor section of the PCB may be separated from the main PCB to support prototyping in a system where the sensor is remotely located from the host controller. The HDC2010EVM does not require calibration, nor does it require any software programming - only the Sensing Solution EVM GUI must be installed. The GUI displays real-time streaming of both humidity and temperature measurements, and allows access to the HDC2010's configuration registers. Temperature and relative humidity data can be logged and exported in CSV format.