Features for the HDC2010METER-EVM
- Digital Display of Temperature and Humidity
- Compact - Less than 2" x 1.5"
- Battery Powered by common CR2032 coin cells
Description for the HDC2010METER-EVM
The HDC2010 is an integrated humidity and temperature sensor that provides high accuracy measurements with very low power consumption, in an ultra-compact WLCSP (Wafer Level Chip Scale Package). The HDC2010METER is an HDC2010 demonstration board from Texas Instruments which provides a convenient digital display of the HDC2010's measurements.