Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the SN65HVDA540-5-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 125°C
- Device HBM ESD Classification Level 3A
- Device CDM ESD Classification Level C6
- Device MM ESD Classification Level M4
- Meets or Exceeds the Requirements of ISO 11898-2 and ISO 11898-5
- GIFT/ICT Compliant
- ESD Protection up to ±12 kV (Human-Body Model) on Bus Pins
- I/O Voltage Level Adapting
- SN65HVDA54x: Adaptable I/O Voltage Range (VIO) From 3 V to 5.33 V
- SN65HVDA54x-5: 5 V VCC Device Version
- Operating Modes:
- Normal Mode: All Devices
- Low Power Standby Mode (VCC Not Required, Only VIO Supply Needed Saving System Power)
- SN65HVDA540: No Wake Up
- SN65HVDA541: RXD Wake Up Request
- Silent (Receive Only) Mode: HVDA542
- High Electromagnetic Compliance (EMC)
- Protection
- Undervoltage Protection on VIO and VCC
- Bus-Fault Protection of –27 V to 40 V
- TXD Dominant State Time Out
- RXD Wake Up Request Lock Out on CAN Bus Stuck Dominant Fault (HVDA541)
- Thermal Shutdown Protection
- Power-Up/Down Glitch-Free Bus I/O
- High Bus Input Impedance When Unpowered (No Bus Load)
Description for the SN65HVDA540-5-Q1
The SN65HVDA54x-Q1 and SN65HVDA54x-5-Q1 devices, known as the HVDA54x and HVDA54x-5 respectively, are designed and qualified for use in automotive applications and meets or exceeds the specifications of the ISO 11898 High Speed CAN (Controller Area Network) Physical Layer standard (transceiver).