text.skipToContent text.skipToNavigation

INA117KUG4

High Common-Mode Voltage Difference Amplifier

Availability: 5,909

Packaging

Package | PIN: SOIC (D) | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $7.71
10-24 $6.94
25-99 $6.48
100-249 $5.81
250-499 $5.42
500-749 $4.72
750-999 $4.09
1,000+ $4.00

Features

  • COMMON-MODE INPUT RANGE:
    ±200V (VS = ±15V)
  • PROTECTED INPUTS:
    ±500V Common-Mode
    ±500V Differential
  • UNITY GAIN: 0.02% Gain Error max
  • NONLINEARITY: 0.001% max
  • CMRR: 86dB min
  • APPLICATIONS
    • CURRENT MONITOR
    • BATTERY CELL-VOLTAGE MONITOR
    • GROUND BREAKER
    • INPUT PROTECTION
    • SIGNAL ACQUISITION IN NOISY ENVIRONMENTS
    • FACTORY AUTOMATION

Texas Instruments  INA117KUG4

The INA117 is a precision unity-gain difference amplifier with very high common-mode input voltage range. It is a single monolithic IC consisting of a precision op amp and integrated thin-film resistor network. It can accurately measure small differential voltages in the presence of common-mode signals up to ±200V. The INA117 inputs are protected from momentary common-mode or differential overloads up to ±500V.

In many applications, where galvanic isolation is not essential, the INA117 can replace isolation amplifiers. This can eliminate costly isolated input-side power supplies and their associated ripple, noise and quiescent current. The INA117\x92s 0.001% nonlinearity and 200kHz bandwidth are superior to those of conventional isolation amplifiers.

The INA117 is available in 8-pin plastic mini-DIP and SO-8 surface-mount packages, specified for the \x9640°C to +85°C temperature range. The metal TO-99 models are available specified for the \x9640°C to +85°C and \x9655°C to +125°C temperature range.