24-pin (RTW) package image

INA1620RTWT ACTIVE

High-fidelity audio operational amplifier with integrated thin-film resistors and EMI filtering

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA1620RTWR ACTIVE custom-reels CUSTOM Custom reel may be available
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
Package | Pins WQFN (RTW) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the INA1620

  • High-Quality Thin-Film Resistors
    Matched to 0.004% (Typical)
  • Integrated EMI Filters
  • Ultra-low Noise: 2.8 nV/√Hz at 1 kHz
  • Ultra-low Total Harmonic Distortion + Noise:
    –119 dB THD+N (142 mW/Ch Into 32 Ω/Ch)
  • Wide Gain Bandwidth Product:
    32 MHz (G = +1000)
  • High Slew Rate: 10 V/µs
  • High Capacitive-Load Drive Capability: > 600 pF
  • High Open-Loop Gain: 136 dB (600-Ω Load)
  • Low Quiescent Current: 2.6 mA per Channel
  • Low-Power Shutdown Mode With Reduced Pop-and-Click Noise: 5 µA per Channel
  • Short-Circuit Protection
  • Wide Supply Range: ±2 V to ±18 V
  • Available in Small 24-pin WQFN Package

Description for the INA1620

The INA1620 integrates 4 precision-matched thin-film resistor pairs and EMI filtering on-chip with a low-distortion, high output current, dual audio operational amplifier. The amplifier achieves a very low,
2.8-nV/√Hz noise density with an ultra-low THD+N of –119.2 dB at 1 kHz and drives a 32-Ω load at 150-mW output power. The integrated thin-film resistors are matched to within 0.004% and can be used to create a large number of very high-performance audio circuits.

The INA1620 operates over a very wide supply range of ±2 V to ±18 V on only 2.6 mA of supply current per channel. The INA1620 also has a shutdown mode, allowing the amplifiers to be switched from normal operation to a standby current that is typically less than 5 µA. Shutdown mode is specifically designed to eliminate click-and-pop noise when transitioning into or out of shutdown mode.

The INA1620 has a unique internal layout for lowest crosstalk, and freedom from interactions between channels, even when overdriven or overloaded. This device is specified from –40°C to +125°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA1620RTWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more