Packaging information
Package | Pins SOIC (D) | 14 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the INA163
- LOW NOISE: 1nV/Hz at 1kHz
- LOW THD+N: 0.002% at 1kHz, G = 100
- WIDE BANDWIDTH: 800kHz at G = 100
- WIDE SUPPLY RANGE: ±4.5V to ±18V
- HIGH CMR: > 100dB
- GAIN SET WITH EXTERNAL RESISTOR
- SO-14 SURFACE-MOUNT PACKAGE
- APPLICATIONS
- PROFESSIONAL MICROPHONE PREAMPS
- MOVING-COIL TRANSDUCER AMPLIFIERS
- DIFFERENTIAL RECEIVERS
- BRIDGE TRANSDUCER AMPLIFIERS
All trademarks are the property of their respective owners.
Description for the INA163
The INA163 is a very low-noise, low-distortion, monolithic instrumentation amplifier. Its current-feedback circuitry achieves very wide bandwidth and excellent dynamic response over a wide range of gain. It is ideal for low-level audio signals such as balanced low-impedance microphones. Many industrial, instrumentation, and medical applications also benefit from its low noise and wide bandwidth.
Unique distortion cancellation circuitry reduces distortion to extremely low levels, even in high gain. The INA163 provides near-theoretical noise performance for 200 source impedance. Its differential input, low noise, and low distortion provide superior performance in professional microphone amplifier applications.
The INA163s wide supply voltage, excellent output voltage swing, and high output current drive allow its use in high-level audio stages as well.
The INA163 is available in a space-saving SO-14 surface-mount package, specified for operation over the 40°C to +85°C temperature range.