Features for the INA220EVM
- GUI support to read and write device registers, and view and save results data
- EVM detached from the sensor control board (SCB) for custom use cases
- Multiple EVM support with a single SCB and GUI
- Conveniently powered from a common micro-USB connector through the SCB
Description for the INA220EVM
The INA220 evaluation module (EVM) is a platform to evaluate the main features and performance of the INA220. The EVM supports current measurements up to 10-A and comes with graphical user interface (GUI) support to read and write to device registers.