8-pin (DGK) package image

INA225AQDGKRQ1 ACTIVE

AEC-Q100, 36V, bi-directional current sense amplifier w/ four pin-selectable gain settings

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-2-260C-1 YEAR
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
Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the INA225-Q1

  • AEC-Q100 qualified:
    • Temperature grade 1: –40 °C to +125 °C
    • HBM ESD classification 2
    • CDM ESD classification C4B
  • Functional Safety-Capable
  • Wide common-mode range: 0 V to 36 V
  • Offset voltage: ±150 µV (maximum, all gains)
  • Offset voltage drift: 0.5 µV/°C (maximum)
  • Gain accuracy, over temperature (maximum):
    • 25 V/V, 50 V/V: ±0.15%
    • 100 V/V: ±0.2%
    • 200 V/V: ±0.3%
    • 10-ppm/°C gain drift
  • Bandwidth: 250 kHz (gain = 25 V/V)
  • Programmable gains:
    • G1 = 25 V/V
    • G2 = 50 V/V
    • G3 = 100 V/V
    • G4 = 200 V/V
  • Quiescent current: 350 µA (maximum)
  • Package: 8-pin VSSOP

Description for the INA225-Q1

The INA225-Q1 is a voltage-output, current-sense amplifier that senses drops across current-sensing resistors at common-mode voltages that vary from 0 V to 36 V, independent of the supply voltage. The device is a bidirectional, current-shunt monitor that allows an external reference to be used to measure current flowing in both directions across a current-sensing resistor.

Four discrete gain levels are selectable using the two gain-select terminals (GS0 and GS1) to program gains of 25 V/V, 50 V/V, 100 V/V, and 200 V/V. The low-offset, zero-drift architecture and precision gain values enable current-sensing with maximum drops across the shunt as low as 10 mV of full-scale, while maintaining very high accuracy measurements over the entire operating temperature range.

The device operates from a single +2.7-V to +36-V power supply, drawing a maximum of 350 µA of supply current. The device is specified over the extended operating temperature range of –40 °C to +125 °C, and is offered in a VSSOP-8 package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more