Features for the INA233EVM
- Small form factor
- USB powered
- Digital host controller and GUI included
Description for the INA233EVM
The INA233 is a current shunt and power monitor with an I2C/SMBus/PMBus-compatible interface. The device monitors both a shunt voltage drop and bus supply voltage.
The INA233EVM is a compact, easy-to-use platform for evaluating the main features and performance of the INA233 Current Shunt Monitor across its specified input current, common-mode voltage and temperature ranges. Instrumentation needs for performance evaluation are minimal. EVM power supply and digital input-output operations are handled by the included I2C controller.
The INA233EVM is a compact, easy-to-use platform for evaluating the main features and performance of the INA233 Current Shunt Monitor across its specified input current, common-mode voltage and temperature ranges. Instrumentation needs for performance evaluation are minimal. EVM power supply and digital input-output operations are handled by the included I2C controller.