INA260EVM

text.skipToContent text.skipToNavigation

INA260EVM

High Precision Current Shunt Monitor Evaluation Module

Features

  • Small form factor
  • USB-powered
  • Supports full ±15A input current range and 36V common-mode voltage range
  • Optional input common-mode over-voltage protection clamps
  • Digital host controller and GUI included

Texas Instruments  INA260EVM

The INA260EVM is a compact, easy-to-use platform for evaluating the main features and performance of the INA260 High Precision Current Shunt Monitor across its specified input current, common-mode voltage and temperature ranges. Instrumentation needs for performance evaluation are minimal. EVM power supply and digital input-output operations are handled by the included I2C controller. The only lab equipment needed is  a capable input source for driving the required input currents and common-mode voltages. The EVM features optional common-mode over-voltage protection clamps. The intuitive GUI simplifies device configuration and enables users to quickly gain familiarity with the operation of the INA260.