Packaging information
Package | Pins SOT-SC70 (DCK) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the INA290-Q1
- AEC-Q100 qualified for automotive
applications:
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- Wide common-mode voltage:
- Operational voltage: 2.7 V to 120 V
- Survival voltage: −20 V to +122 V
- Excellent CMRR:
- 160-dB DC
- 85-dB AC at 50 kHz
- Accuracy
- Gain:
- Gain error: ±0.1% (maximum)
- Gain drift: ±5 ppm/°C (maximum)
- Offset:
- Offset voltage: ±12 µV (maximum)
- Offset drift: ±0.2 µV/°C (maximum)
- Gain:
- Available gains:
- A1 devices: 20 V/V
- A2 devices: 50 V/V
- A3 devices: 100 V/V
- A4 devices: 200 V/V
- A5 devices: 500 V/V
- High bandwidth: 1.1 MHz
- Slew rate: 2 V/µs
- Quiescent current: 370 µA
Description for the INA290-Q1
The INA290-Q1 is an ultra-precise current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from 2.7 V to 120 V. It is in a highly space-efficient SC-70 package with a PCB footprint of only 2.0 mm × 2.1 mm. The ultra-precise current measurement accuracy is achieved thanks to the combination of an ultra-low offset voltage of ±12 µV (maximum), a small gain error of ±0.1% (maximum), and a high DC CMRR of 160 dB (typical). The INA290-Q1 is not only designed for DC current measurement, but also for high-speed applications (like fast overcurrent protection, for example) with a high bandwidth of 1.1 MHz (at gain of 20 V/V) and an 85-dB AC CMRR (at 50 kHz).
The INA290-Q1 provides the capability to make ultra- precise current measurements by sensing the voltage drop across a shunt resistor over a wide common- mode range from 2.7 V to 120 V. The INA290-Q1 is available in the SC-70 package minimizing solution size area.