text.skipToContent text.skipToNavigation

INA303EVM

INA303 High-Speed Precision Current-Sense Amplifier Evaluation Module

$49.00

Features

  • Small form factor
  • Features all 3 gain variants of the INA303 (20V/V, 50V/V and 100V/V)
  • LED indicators to conveniently monitor comparator output signals

Texas Instruments  INA303EVM

The INA303EVM is a compact, easy-to-use platform for evaluating the main features and performance of the INA303 High-Speed Precision Current-Sense Amplifier with Dual Integrated Comparators, across its specified input voltage, common-mode voltage and temperature ranges. The EVM features all 3 gain variants that can be evaluated independently and provides test points to easily probe all the critical signals. The EVM also contains LED indicators for conveniently monitoring the comparator output signals.