INA381EVM

text.skipToContent text.skipToNavigation

INA381EVM

INA381 Current Sense Amplifier With Integrated Over-Current Comparator Evaluation Module

$29.00

Features

  • Evaluation of the INA381x in all gain options
  • Test points to allow ease of acess to device pins
  • Capability to evaluate both high- and low-side configurations

Texas Instruments  INA381EVM

The INA381 is a current sense monitor solution with an integrated comparator for detecting overcurrent conditions that provides ease of use and high performance for cost-sensitive applications.  The INA381EVM is intended to provide basic functional evaluation of the device family. The fixture layout is not intended as a model for the target circuit, nor it is laid out for electromagnetic (EMI) testing. The INA381EVM consists of a single PCB, breakable into 4 individual pieces to allow evaluation of  the different device variants.