Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 75 | TUBE |
Features for the INA828
- Precision Instrumentation Amplifier Evolution:
- Second Generation: INA828
- First Generation: INA128
- Low Offset Voltage: 50 µV, MAX
- Gain Drift: 5 ppm/°C (G = 1), 50 ppm/°C (G > 1)
- Noise: 7 nV/√Hz
- Bandwidth: 2 MHz (G = 1), 260 kHz (G = 100)
- Stable with 1-nF Capacitive Loads
- Inputs Protected Up to ±40 V
- Common-Mode
Rejection:
- 110 dB, MIN (G = 10)
- Power-Supply Rejection: 100 dB, MIN (G = 1)
- Supply Current: 650 µA, MAX
- Supply
Range:
- Single Supply: 4.5 V to 36 V
- Dual Supply: ±2.25 V to ±18 V
- Specified Temperature Range:
–40°C to +125°C - Package: 8-Pin SOIC
Description for the INA828
The INA828 is a high-precision instrumentation amplifier that offers low power consumption and operates over a very wide single- or dual-supply range. A single external resistor sets any gain from 1 to 1000. The device offers excellent precision due to the use of new super-beta input transistors which provide exceptionally low input offset voltage, offset voltage drift, input bias current, and input voltage and current noise. Additional circuitry protects the inputs against overvoltage up to ±40 V.
The INA828 is optimized to provide excellent common-mode rejection ratio. At G = 1, the common-mode rejection ratio exceeds 90 dB across the full input common-mode range. The device is well-suited for low-voltage operation from a 5-V single supply as well as dual supplies up to ±18 V. Finally, INA828 is available in an 8-pin SOIC package and specified over the –40°C to +125°C temperature range.