INA901EVM-CVAL INA901-SP Radiation Hardness Assured (RHA) Current-Shunt Monitor Evaluation Module angled board image

INA901EVM-CVAL

INA901-SP Radiation Hardness Assured (RHA) Current-Shunt Monitor Evaluation Module

Pricing

Qty Price
+

Features for the INA901EVM-CVAL

  • Flexible input connections, including both onboard and external shunt.
  • Ease of access to device pins with test points.
  • On board comparator for out-of-box overcurrent detection.
  • Footprints for optional filtering at the input pins.

Description for the INA901EVM-CVAL

The INA901EVM-CVAL is an evaluation module (EVM) for the INA901-SP space grade current sense monitor. The EVM is user configurable so that a wide range of operating conditions and filtering options can be demonstrated. The board also contains an LM193QML-SP space grade comparator for evaluation as an overcurrent detector. The board can support up to an 65V signal on the inputs and a 10 A load current with a user installed shunt resistor.

Pricing

Qty Price
+