INAEVM-SO8

text.skipToContent text.skipToNavigation

INAEVM-SO8

Universal Instrumentation Amplifier EVM (SO8)

$25.00

Features

  • Intuitive evaluation with the silkscreen schematic
  • Easy access to nodes with surface-mount test points
  • Advanced evaluation with two prototype areas
  • Reference voltage source flexibility
  • Convenient input and output filtering

Texas Instruments  INAEVM-SO8

The INAEVM-SO8 is intended to provide basic functional evaluation of Instrumentation Amplifiers in the SO-8 (D) package with the pinout shown.