ISO1042DWEVM

text.skipToContent text.skipToNavigation

ISO1042DWEVM

ISO1042DW High Speed, High Performance, Robust EMC Isolated CAN Evaluation Module

$49.00

Features

  • High speed, robust EMC isolated CAN
  • Wide supply & level translation range: 2.25 to 5.5 V
  • High signaling rate: CAN FD up to 5 Mbps
  • Isolation barrier life > 25 years
  • Standard footprint available for choke and TVS on board

Texas Instruments  ISO1042DWEVM

ISO1042DWEVM is an evaluation module used to evaluate the high performance, reinforced isolated CAN ISO1042 in a 16-pin wide body SOIC package (package code DW). The EVM features enough test points and jumper options to evaluate the device with minimal external components.