ISO1042DWVEVM ISO1042DWV High Speed, High Performance, Robust EMC Isolated CAN Evaluation Module angled board image

ISO1042DWVEVM

ISO1042DWV High Speed, High Performance, Robust EMC Isolated CAN Evaluation Module

Pricing

Qty Price
+

Features for the ISO1042DWVEVM

  • High speed, robust EMC isolated CAN
  • Wide supply & level translation range: 2.25 to 5.5 V
  • High signaling rate: CAN FD up to 5 Mbps
  • Isolation barrier life > 25 years
  • Standard footprint available for choke and TVS on board

Description for the ISO1042DWVEVM

ISO1042DWVEVM is an evaluation module used to evaluate the high performance, reinforced isolated CAN ISO1042 in an 8-pin wide body SOIC package (package code DWV). The EVM features enough test points and jumper options to evaluate the device with minimal external components.

Pricing

Qty Price
+