text.skipToContent text.skipToNavigation

ISO1042QDWVRQ1 ACTIVE

Automotive, isolated CAN transceiver with 70-V bus fault protection & flexible data rate

Inventory: 2,764
 
Custom reel may be available

Download data sheet for ISO1042-Q1
  |   View additional information for ISO1042-Q1

Packaging information

Package | Pins SOIC (DWV) | 8
Operating temperature range (℃) Q (-40 to 125)
Package qty | Carrier: 1,000 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • AEC Q100: Qualified for automotive applications
  • Grade 1: –40°C to 125°C ambient temperature
  • Meets the ISO 11898-2:2016 physical layer standard
  • Supports classic CAN up to 1 Mbps and FD (Flexible Data Rate) up to 5 Mbps
  • Low loop delay: 152 ns
  • Protection features
    • DC bus fault protection voltage: ±70 V
    • HBM ESD tolerance on bus pins: ±16kV
    • Driver Dominant Time Out (TXD DTO)
    • Undervoltage protection on VCC1 andVCC2
  • Common-Mode Voltage Range: ±30 V
  • Ideal passive, high impedance bus terminals when unpowered
  • High CMTI: 100 kV/µs
  • VCC1 voltage range: 1.71 V to 5.5 V
    • Supports 1.8-V, 2.5-V, 3.3-V and 5.0-V logic interface tothe CAN controller
  • VCC2 Voltage Range: 4.5 V to 5.5 V
  • Robust Electromagnetic Compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • 16-SOIC and 8-SOIC package options
  • Industrial version available: ISO1042
  • Safety-related certifications:
    • 7071-VPKVIOTM and 1500-VPK VIORM(Reinforced and Basic Options) per DIN VDE V 0884-11:2017-01
    • 5000-VRMS Isolation for 1 Minute per UL 1577
    • CQC, TUV and CSA certifications

All trademarks are the property of their respective owners.

Description

The ISO1042-Q1 device is a galvanically-isolated controllerarea network (CAN) transceiver that meets the specifications of the ISO11898-2 (2016) standard. TheISO1042-Q1 device offers ±70-V DC bus fault protection and ±30-Vcommon-mode voltage range. The device supports up to 5-Mbps data rate in CAN FD mode allowing muchfaster transfer of payload compared to classic CAN. This device uses a silicon dioxide(SiO2) insulation barrier with a withstand voltage of 5000VRMS and a working voltage of 1060 VRMS.Electromagnetic compatibility has been significantly enhanced to enable system-level ESD, EFT,surge, and emissions compliance. Used in conjunction with isolated power supplies, the deviceprotects against high voltage, and prevents noise currents from the bus from entering the localground. The ISO1042-Q1 device is available for both basic andreinforced isolation (see Reinforced and Basic Isolation Options). TheISO1042-Q1 device supports a wide ambient temperature range of –40°Cto +125°C. The device is available in the SOIC-16 (DW) package and a smaller SOIC-8 (DWV)package.

Qty Price
1-99 $4.10
100-249 $3.59
250-999 $2.52
1,000+ $2.03