text.skipToContent text.skipToNavigation

ISO1050DUBR ACTIVE

Isolated 5-V CAN transceiver

Inventory: 40,742
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SOP (DUB) | 8 350 | LARGE T&R
S (-55 to 105)
Package | Pins SOP (DUB) | 8
Package qty | Carrier 350 | LARGE T&R
Operating temperature range (°C) S (-55 to 105)
View TI packaging information

Features for the ISO1050

  • Meets the Requirements of ISO11898-2
  • 5000-VRMS Isolation (ISO1050DW)
  • 2500-VRMS Isolation (ISO1050DUB)
  • Fail-Safe Outputs
  • Low Loop Delay: 150 ns (Typical), 210 ns (Maximum)
  • 50-kV/µs Typical Transient Immunity
  • Bus-Fault Protection of –27 V to 40 V
  • Driver (TXD) Dominant Time-out Function
  • I/O Voltage Range Supports 3.3-V and 5-V Microprocessors
  • VDE Approval per DIN VDE V 0884-11:2017-01 and DIN EN 61010-1
  • UL 1577 Approved
  • CSA Approved for IEC 60950-1, IEC 61010-1,
    IEC 60601-1 3rd Ed (Medical)
  • TUV 5-KVRMS Reinforced Insulation Approval for EN/UL/CSA 60950-1 (ISO1050DW-Only)
  • CQC Reinforced Insulation per GB4843.1-2011 (ISO1050DW-Only)
  • Typical 25-Year Life at Rated Working Voltage (see Application Report SLLA197 and Life Expectancy vs Working Voltage)

All trademarks are the property of their respective owners.

Description for the ISO1050

The ISO1050 is a galvanically isolated CAN transceiver that meets the specifications ofthe ISO11898-2 standard. The device has the logic input and output buffers separated by a siliconoxide (SiO2) insulation barrier that provides galvanic isolation of up to5000 VRMS forISO1050DW and 2500 VRMS for ISO1050DUB. Used inconjunction with isolated power supplies, the device prevents noise currents on a data bus or othercircuits from entering the local ground and interfering with or damaging sensitive circuitry.

As a CAN transceiver, the device provides differential transmit capability to the bus anddifferential receive capability to a CAN controller at signaling rates up to 1 megabit per second(Mbps). The device is designed for operation in especially harsh environments, and it featurescross-wire, overvoltage and loss of ground protection from –27 V to 40 V and overtemperatureshutdown, as well as –12-V to 12-V common-mode range.

The ISO1050 is characterized for operation over the ambient temperature range of –55°C to105°C.

Pricing


Qty Price (USD)
1-99 $3.733
100-249 $3.271
250-999 $2.293
1,000+ $1.848

Additional package qty | carrier options

Package qty | Carrier 50 | TUBE
Inventory 6,750
Qty | Price (USD) 1ku | $2.218 1-99 $4.081 100-249 $3.327 250-999 $2.615 1,000+ $2.218