ISO1176TEVM ISO1176T Evaluation Module angled board image

ISO1176TEVM

ISO1176T Evaluation Module

Pricing

Qty Price
+

Features for the ISO1176TEVM

400V peak Isolation, 560V peak VIORM

- UL 1577, IEC 60747-5-2 (VDE 0884,Rev. 2),

- IEC 61010-1, IEC 60950-1 and CSA Apporoved

Meets or Exceeds the Requirments of EN 50170 and TIA/EIA RS-485

Signaling Rate up to 40 Mbps

Differential Output exceeds 2.1V (54 ohm Load)

Low Bus Capacitance-10pF (MAX)

50kV/us Typical Transient Immunity

Fail-safe receiver for Bus Open, Short, or Idle

Description for the ISO1176TEVM

This document describes the ISO1176T/35T/3086T Evaluation Module (EVM). It is used to evaluate the ISO1176T PROFIBUS Transceiver, the ISO35T RS-485 transceiver, or ISO3086T RS-485 Transceiver. Because the devices are similar transceivers, and the printed-circuit board is the same for all three EVMs, this manual can be used for all three devices.

The EVM can be used to evaluate the device parameters while acting as a guide for the board layout. The board alllows for the connection of 50 ohm coaxial cables via QuiteZone connectors. It also provides easy connection points for oscilloscope probes. Banana jacks are provided for the connection of a dc power supply. These features provide the designer with a tool for evaluation and the successful design of an end-product.

Pricing

Qty Price
+