Features for the ISO1211EVM
- Supports IEC 61131-2 Type 1/2/3 characteristics PLC standards
- Upto 5-Mbps data rate
- Does not need a field-side supply
Description for the ISO1211EVM
The ISO1211EVM is an evaluaiton module (EVM) used to evaluate the ISO1211 isolated industrial reciever that can receive a 9-V to 60-V field input and provide an isolated digital output. The EVM accomodates two ISO1211 devices showcasing 2 channel functionality. The EVM features enough test points and jumper options for you to evaluate the device with minimal external components.