Features for the ISO224EVM
- Reinforced isolation amplifier: 7-kV peak, 10-kV surge
- Fixed gain of 0.25
- ±12-V input range
- Low gain error and drift
- Extended industrial temperature range
Description for the ISO224EVM
The ISO224 evaluation module (EVM) is an evaluation platform for ISO224, which is a 7-kV reinforced isolation amplifier designed for use in voltage-measuring applications. ISO224EVM allows the user to explore all the features of the ISO224 device. ISO224EVM also features a bipolar and unipolar differential to single-ended output stage.