text.skipToContent text.skipToNavigation

ISO5500EVM

ISO5500EVM: Isolated IGBT/MOSFET Gate Driver Evaluation Module

$49.00

Features

ISO5500 device features

  • 2.5A Maximum Peak Output Current
  • Drives IGBTs up to Ic = 150 A, Vce = 600 V
  • Capacitive Isolated Fault Feedback
  • CMOS/TTL Compatible Inputs
  • Soft IGBT Turn-off
  • Integrated Fail-safe IGBT Protection
    • High Vce (DESAT) Detection
    • Under-Voltage Lockout (UVLO) Protection with Hysteresis
  • User Configurable Functions
    • inverting, non-inverting Inputs
    • Auto-Reset
    • Auto-Shutdown
  • Wide Vcc1 Range: 3.0 V to 5.5 V
  • Wide Vcc2 Range: 15 V to 30 V
  • Operating Temperature: -40 C to 125 C
  • SO-16 Package
  • +/- 50 kV transient Immunity typical
  • 6000 Vpeak Isolation
  • Regulatory Approval: UL, CSA, IEC/EN/DIN EN60747-5-2 (680 Vpeak Working Voltage)

 

Texas Instruments  ISO5500EVM

The ISO5500EVM can be used to evaluate device parameters while acting as a guide for board layout. The board allows the user to evaluate device performance using a simulated (10 nF) IGBT load installed on the board, or to install an IGBT or MOSFET (TO-247 package)onto the board and drive it with the ISO5500.