Features for the ISO71XXDBQ-EVM
- User configurable for use with triple- and quad-channel ISO71xx isolators
- Enables opposing channel testing with the ISO7131, ISO7141 and ISO7142
- Same direction evaluation can be performed using the ISO7140
- User-configurable load options for the input and output channels
Description for the ISO71XXDBQ-EVM
The ISO71XXDBQ-EVM evaluation module (EVM) comes with the ISO7131CCDBQ device soldered down. You can remove this device and solder down any of the 4-channel ISO714xCCDBQ devices. This EVM lets you evaluate the isolator performance and parameters. For safety reasons, the EVM is not designed to work at voltages above 5.5 V. Do not use this EVM for high-voltage isolation testing. Read and follow all cautions and warnings described in the EVM user's guide.