ISO7241CQDWRQ1 ACTIVE
Automotive, quad-channel, 3/1, 25-Mbps digital isolator
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-3-260C-168 HR |
Quality, reliability & packaging information Information included:
|
View or download |
More ISO7241C-Q1 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOIC (DW) | 16 |
2,000 | LARGE T&R
Custom reel may be available |
-40 to 125 |
Package | Pins | SOIC (DW) | 16 |
---|---|
Package qty | Carrier: |
2,000 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | -40 to 125 |
Features for the ISO7241C-Q1
- Qualified for Automotive Applications
- Selectable Failsafe Output (ISO7240CF)
- 25 and 150-Mbps Signaling Rate Options
- Low Channel-to-Channel Output Skew;
1 ns Max - Low Pulse-Width Distortion (PWD);
2 ns Max - Low Jitter Content; 1 ns Typ at 150 Mbps
- Low Channel-to-Channel Output Skew;
- Typical 25-Year Life at Rated Working Voltage
(see application note SLLA197 and ) - 4000-Vpeak Isolation,
560-Vpeak VIORM- UL 1577 , IEC 60747-5-2 (VDE 0884, Rev 2),
IEC 61010-1, IEC 60950-1 and CSA Approved
- UL 1577 , IEC 60747-5-2 (VDE 0884, Rev 2),
- 4 kV ESD Protection
- Operate With 3.3-V or 5-V Supplies
- High Electromagnetic Immunity
(see application report SLLA181) - –40°C to 125°C Operating Range
Description for the ISO7241C-Q1
The ISO7240, ISO7241 and ISO7242 are quad-channel digital isolators with multiple channel configurations and output enable functions. These devices have logic input and output buffers separated by TI’s silicon dioxide (SiO2) isolation barrier. Used in conjunction with isolated power supplies, these devices block high voltage, isolate grounds, and prevent noise currents from entering the local ground and interfering with or damaging sensitive circuitry.
The ISO7240 has all four channels in the same direction while the ISO7241 has three channels the same direction and one channel in opposition. The ISO7242 has two channels in each direction.
The C option devices have TTL input thresholds and a noise-filter at the input that prevents transient pulses from being passed to the output of the device. The M option devices have CMOS VCC/2 input thresholds and do not have the input noise-filter or the additional propagation delay.
The ISO7240CF has an input disable function on pin 7, and a selectable high or low failsafe-output function with the CTRL pin (pin 10). The failsafe-output is a logic high when a logic-high is placed on the CTRL pin or it is left unconnected. If a logic-low signal is applied to the CTRL pin, the failsafe-output becomes a logic-low output state. The ISO7240CF input disable function prevents data from being passed across the isolation barrier to the output. When the inputs are disabled, the outputs are set by the CTRL pin.
These devices may be powered from either 3.3-V or 5-V supplies on either side in any 3.3-V / 3.3-V, 5-V / 5-V, 5-V / 3.3-V, or 3.3-V / 5-V combination. Note that the signal input pins are 5-V tolerant regardless of the voltage supply level being used.
These devices are characterized for operation over the ambient temperature range of –40°C to 125°C.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 4.267 |
100-249 | 3.479 |
250-999 | 2.734 |
1,000+ | 2.319 |