Packaging information
Package | Pins SOIC (DW) | 16 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the ISO7641FM
- Signaling Rate: 150 Mbps
- Low Power Consumption, Typical ICC per Channel
(3.3-V Supplies):- ISO7640FM: 2 mA at 25 Mbps
- ISO7641FM: 2.4 mA at 25 Mbps
- Low Propagation Delay: 7-ns Typical
- Output Defaults to Low-State in Fail-
Safe Mode - Wide Temperature Range: 40°C to 125°C
- 50-KV/µs Transient Immunity, Typical
- Long Life With SiO2 Isolation
Barrier - Operates From 2.7-V, 3.3-V, and 5-V Supply and
Logic Levels - Wide Body SOIC-16 Package
- Safety and Regulatory Approvals
- 6000 VPK / 4243 VRMS for 1 Minute per UL
1577 - VDE 6000 VPK Transient Overvoltage, 1414
VPK Working Voltage
per DIN V VDE V 0884-10 (VDE V 0884-
10):2006-12 - CSA Component Acceptance Notice 5A, IEC
60950-1, IEC 61010-1, and IEC 60601-1 End
Equipment Standards - TUV 5 KVRMS Reinforced Insulation per
EN/UL/CSA 60950-1 and EN/UL/CSA 61010-1 - CQC Reinforced Insulation per GB4943.1-
2011
- 6000 VPK / 4243 VRMS for 1 Minute per UL
Description for the ISO7641FM
ISO7640FM and ISO7641FM provide galvanic isolation up to 6 KVPK for 1 minute per UL and VDE. These devices are also certified up to 5-KVRMS Reinforced isolation at a working voltage of 400 VRMS per end equipment standards EN/UL/CSA 60950-1 and 61010-1. ISO7640F and ISO7641F are quad-channel isolators; ISO7640F has four forward and ISO7641F has three forward and one reverse-direction channels. Suffix F indicates that output defaults to Low-state in fail-safe conditions. M-Grade devices are high-speed isolators capable of 150-Mbps data rate with fast propagation delays.
Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The devices have TTL input thresholds and can operate from 2.7-V, 3.3-V, and 5-V supplies. All inputs are 5-V tolerant when supplied from 3.3-V or 2.7-V supplies.