text.skipToContent text.skipToNavigation

ISO7721DWVR ACTIVE

Robust EMC, dual-channel, 1/1, reinforced digital isolator

Inventory: 6,327
 
Custom reel may be available

Download data sheet for ISO7721
  |   View additional information for ISO7721

Packaging information

Package | Pins SOIC (DWV) | 8
Operating temperature range (℃) M (-55 to 125)
Package qty | Carrier: 1,000 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • 100 Mbps data rate
  • Robust isolation barrier:
    • >100-Year projected lifetime at 1.5kVRMS working voltage
    • Up to 5000VRMS Isolation Rating
    • Up to 12.8 kV surgecapability
    • ±100 kV/µs TypicalCMTI
  • Wide supply range: 2.25 V to 5.5 V
  • 2.25-V to 5.5-V level translation
  • Default output High (ISO772x) and Low (ISO772xF) Options
  • Wide temperature range: –55°C to +125°C
  • Low power consumption, typical 1.7 mA per channel at 1 Mbps
  • Low propagation delay: 11 ns typical
  • Robust electromagnetic compatibility (EMC)
    • System-Level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolationbarrier
    • Lowemissions
  • Wide-SOIC (DW-16, DWV-8) and Narrow-SOIC (D-8) package options
  • Automotive Version Available: ISO772x-Q1
  • Safety-related certifications:
    • DIN VDE V 0884-11:2017-01
    • UL 1577 component recognition program
    • CSA, CQC and TUV certifications

All trademarks are the property of their respective owners.

Description

The ISO772x devicesare high-performance, dual-channel digital isolators with 5000 VRMS (DW and DWV packages) and 3000VRMS (D package) isolation ratings per UL 1577. This family includes deviceswith reinforced insulation ratings according to VDE, CSA, TUV and CQC.The ISO7721B device is designed for applications that require basicinsulation ratings only.

The ISO772x devicesprovide high electromagnetic immunity and low emissions at low power consumption, while isolatingCMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separatedby a double capacitive silicon dioxide (SiO2) insulation barrier. TheISO7720 device has bothchannels in the same direction while the ISO7721 device has both channels in the opposite direction. In the eventof input power or signal loss, the default output is high fordevices without suffix F and low for devices with suffix F. Seethe Device Functional Modes section for furtherdetails.

Used in conjunction with isolated power supplies, these devices help prevent noisecurrents on data buses, such as RS-485, RS-232, and CAN, from damaging sensitive circuitry. Through innovative chip designand layout techniques, the electromagnetic compatibility of the ISO772x devices has beensignificantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. TheISO772x family of devices isavailable in 16-pin SOIC wide-body (DW), 8-pin SOIC wide-body (DWV),and 8-pin SOIC narrow-body (D) packages.

Qty Price
1-99 $2.00
100-249 $1.75
250-999 $1.23
1,000+ $0.99