ISO7741EVM ISO7741 high-speed, robust EMC quad-channel digital isolator evaluation module angled board image

ISO7741EVM

ISO7741 high-speed, robust EMC quad-channel digital isolator evaluation module

Pricing

Qty Price
+

Features for the ISO7741EVM

  • High-speed, robust EMC quad-channel digital isolator
  • Wide supply & level translation range: 2.25 V to 5.5 V
  • High signaling rate: Up to 100 Mbps
  • Low propagation delay: 11 ns typical (5-V supplies)
  • Isolation barrier life > 100 years

Description for the ISO7741EVM

The ISO7741EVM is an evaluaiton module (EVM) to evaluate the ISO7741. The ISO7741 is a high-performance, reinforced quad-channel digital isolator in a wide-body SOIC package (package code DW). The EVM features enough test points and jumber options for you to evaluate the device with minimal external components.

Pricing

Qty Price
+