ISO7762DWEVM

text.skipToContent text.skipToNavigation

ISO7762DWEVM

ISO7762DW High Speed, Robust EMC Six-Channel Digital Isolator Evaluation Module

$49.00

Features

  • High Speed, Robust EMC Six-Channel Digital Isolator
  • Wide Supply & Level Translation Range: 2.25V to 5.5V
  • High Signaling Rate: Up to 100Mbps
  • Low Propagation Delay: 11ns Typical (5V Supplies)
  • Isolation Barrier Life > 25 Years

Texas Instruments  ISO7762DWEVM

ISO7762DWEVM is an Evaluaiton Module used to evaluate the high performance, reinforced six channel digital isolator ISO7762 in 16-Pin Wide Body SOIC package (Package Code-DW). The EVM features enough test points & jumper options for one to evaluate the device with minimal external components.