text.skipToContent text.skipToNavigation

ISO7820LLEVM

High-Performance Isolated Dual LVDS Unidirectional Buffer Evaluation Module

$49.00

Features

  • High-Performance Isolated Dual LVDS Buffer with 100Mbps support
  • 2.25V-5.5V Input and Output side voltage
  • Provision to Measure Timing Parameters accurately
  • Provision for Output Common Mode Termination
  • This evaluation module is tested for the device functionality and its user guide is available to allow designer to evaluate their design

Texas Instruments  ISO7820LLEVM

The evaluation module, featuring Isolated Dual LVDS Buffer, has 100 ohms differential termination at input and output. It can also support accurate measurement of eye diagram and common mode termination at output.