Features for the ISOW1044DFMEVM
- High-performance, 5000-VRMS reinforced isolated CAN transceiver with Integrated high-efficiency, low-emissions DC-DC converter
- Separate IO and DC/DC supply inputs
- Wide supply voltage range for IO: 1.71 V to 5.5 V
- Supports CAN FD
- Meets CISPR 32 class B radiated emissions limits
- This EVM is tested and includes provisions for evaluation of device ISOW1044
Description for the ISOW1044DFMEVM
ISOW1044DFMEVM is an evaluation module (EVM) used to evaluate the high-performance, 5000-VRMS reinforced isolated CAN transceiver with integrated high-Efficiency, low-emissions DC-DC converter ISOW1044 in 20-pin WB SOIC package (package code-DFM). The EVM features enough test points and jumper options to enable evaluation of the device with minimal external components.