text.skipToContent text.skipToNavigation

ISOW7841EVM

ISOW7841 quad-channel digital isolator with integrated DC/DC converter evaluation module

Inventory: In stock
Limit:  5

$49.000


View additional information for ISOW7841EVM

Features

  • High-speed, robust EMC quad-channel digital isolator with integrated power of 50% efficiency
  • Wide supply & level translation range: 3 V to 5.5 V
  • High signaling rate: Up to 100 Mbps
  • Low propagation delay: 11 ns typical (5-V supplies)
  • Isolation barrier life > 25 years

Description

The ISOW7841EVM is an evaluation module (EVM) used to evaluate the ISOW7841. The ISOW7841 is a high-performance, reinforced quad-channel digital isolator with integrated DC/DC converter in a wide-body SOIC package (package code, DWE). The EVM features enough test points and jumper options for you to evaluate the device with minimal external components.