16-pin (DWE) package image

ISOW7842FDWER ACTIVE

Quad-channel, 2/2, reinforced digital isolator with integrated power
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
ISOW7842FDWE ACTIVE
Package qty | Carrier 40 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
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
Package | Pins SO-MOD (DWE) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the ISOW7842

  • 100 Mbps data rate
  • Robust isolation barrier:
    • >100-Year projected lifetime at 1 kVRMS working voltage
    • Up to 5000 VRMS isolation rating
    • Up to 10 kVPK surge capability
    • ±100 kV/µs minimum CMTI
  • Integrated high-efficiency DC-DC converter with on-chip transformer
  • 3-V to 5.5-V Wide input supply range
  • Regulated 5-V or 3.3-V output
  • Up to 0.65-W output power
  • 5 V to 5 V; 5 V to 3.3 V: Available load current ≥ 130 mA
  • 3.3 V to 3.3 V: Available load current ≥ 75 mA
  • 3.3 V to 5 V: Available load current ≥ 40 mA
  • Soft-start to limit inrush current
  • Overload and short-circuit protection
  • Thermal shutdown
  • Default output: High and Low options
  • Low propagation delay: 13 ns Typ (5-V supply)
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Low emissions
  • 16-pin Wide SOIC package
  • Extended temperature range: –40°C to +125°C
  • Safety-related certifications:
    • 7071-VPK reinforced isolation per DIN V VDE V 0884-11:2017-01
    • 5000-VRMS isolation for 1 minute per UL 1577
    • CSA Certification per IEC 60950-1, IEC 62368-1 and IEC 60601-1 end equipment standards
    • CQC Approval per GB4943.1-2011
    • TUV Certification according to EN 60950-1 and EN 61010-1

Description for the ISOW7842

The ISOW784x is a family of high-performance, quad-channel reinforced digital isolators with an integrated high-efficiency power converter. The integrated DC-DC converter provides up to 650 mW of isolated power at high efficiency and can be configured for various input and output voltage configurations. Therefore these devices eliminate the need for a separate isolated power supply in space-constrained isolated designs.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISOW7842FDWE ACTIVE
Package qty | Carrier 40 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more