IWR6843AOPEVM IWR6843AOP evaluation module for integrated antenna-on-package (AoP) intelligent mmWave sensor angled board image

IWR6843AOPEVM

IWR6843AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor

Pricing

Qty Price
+

Features for the IWR6843AOPEVM

  • 60-GHz to 64-GHz mmWave sensor
  • 4 receive (RX) 3 transmit (TX) antenna with 120° azimuth field of view (FoV) and 120° elevation FoV
  • Direct interface with MMWAVEICBOOST and DCA1000
  • Supports 60-pin high-speed interface for host-controlling interface
  • Onboard capability for power-consumption monitoring

Description for the IWR6843AOPEVM

The IWR6843 antenna-on-package (AoP) evaluation module (EVM) is an easy-to-use 60-GHz mmWave sensor evaluation platform used to evaluate the IWR6843AOP product, which integrates a wide field-of-view (FoV) antenna. This EVM enables access to point-cloud data and power over a USB interface.

This kit is supported by mmWave tools and software, including mmWave Studio (MMWAVE-STUDIO) and the mmWave software development kit (MMWAVE-SDK).

Additional boards may be used to enable additional functionality. For example, DCA1000EVM enables access to sensor raw data via a low-voltage differential signal (LVDS) interface. MMWAVEICBOOST enables software development and trace capabilities via Code Composer Studio™ (CCS) integrated studio environment (CCSTUDIO). IWR6843AOPEVM paired with MMWAVEICBOOST can interface with the MCU LaunchPad™ development kit ecosystem.

Pricing

Qty Price
+