text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

LAUNCHXL-CC1312R1

SimpleLink™ Sub-1 GHz CC1312R Wireless Microcontroller (MCU) LaunchPad™ Development Kit

Inventory: In stock
39.99

Pricing


Qty Price (USD)
1+ 39.99

Features for the LAUNCHXL-CC1312R1

  • LaunchPad with Sub-1GHz radio for wireless applications with integrated PCB trace antenna
  • Supports IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), Wireless M-Bus, MIOTY® technology and proprietary systems, including the TI 15.4-Stack (Sub-1 GHz)
  • Broad band antenna supports both 868 MHz ISM band for Europe and 915 MHz ISM band for US with a single board
  • On-board emulator gets you started with instant code development in CCS Cloud
  • The on-board EnergyTrace circuit allows real time monitoring of internal device states while user program code executes.
  • Can be used with both LaunchPad kit and SmartRF™ Studio applications
  • Access all I/O signals with the BoosterPack plug-in module connectors
  • Compatible with LCD BoosterPack

Description for the LAUNCHXL-CC1312R1

This LaunchPad speeds development on devices with integrated power amplifier and multi-band radio support for concurrent sub-1Ghz and 2.4GHz operation. Protocols supported include Bluetooth® Low Energy, Sub-1 GHz, Thread, Zigbee®, 802.15.4, and proprietary RF with the compatible CC13x2-CC26x2 SDK. Available variations feature different RF matching networks and power levels.

Inventory: In stock
39.99

Pricing


Qty Price (USD)
1+ 39.99

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more