Added to Your Shopping Cart

LAUNCHXL-CC1352P-2
SimpleLink™ multi-band CC1352P wireless MCU LaunchPad™ development kit
Features for the LAUNCHXL-CC1352P
- Broad band antenna support for Sub-1 GHz (868 MHz / 915 MHz / 433 MHz) and 2.4 GHz frequency bands
- On-board emulator gets you started with instant code development
- All IOs accessible on pin headers compatible with the LaunchPad/BoosterPack eco system
Description for the LAUNCHXL-CC1352P
This LaunchPad speeds development on devices with integrated power amplifier and multi-band radio support for concurrent Sub-1Ghz and 2.4-GHz operation. Protocols supported include Bluetooth® Low Energy, Sub-1 GHz, Thread, Zigbee®, 802.15.4, and proprietary RF with the compatible CC13x2-CC26x2 SDK. Available variations feature different RF matching networks and power levels.
LAUNCHXL-CC1352P1: 868/915 MHz up to 20 dBm, 2.4 GHz up to 5 dBm
LAUNCHXL-CC1352P-2*: 868/915 MHz up to 14 dBm, 2.4 GHz up to 20 dBm
LAUNCHXL-CC1352P-4*: 433 MHz up to 14 dBm, 2.4 GHz up to 10 dBm
*Also supports CC2652P devices