text.skipToContent text.skipToNavigation

LAUNCHXL-CC2640R2

SimpleLink™ Bluetooth® Low Energy CC2640R2 wireless MCU LaunchPad™ development kit

US ECCN: 5A992C US/Local Export Classification Number

Inventory: In stock
29.0
Limit:  10

Features for the LAUNCHXL-CC2640R2

  • All IOs accessible on pin headers compatible with the LaunchPad/BoosterPack eco system
  • Connect your LaunchPad to the cloud with Bluetooth low energy on your Smartphone
  • Upgrade the LaunchPad firmware over-the-air from the SimpleLink Starter app

Description for the LAUNCHXL-CC2640R2

This LaunchPad™ speeds development with a Bluetooth® Low Energy (BLE) connection using the CC2640R2F or CC2640R2L devices. The compatible SDK offers a fully qualified Bluetooth 5 protocol stack for single-mode BLE applications supporting high speed mode and example Bluetooth 5 coded physical layers (PHY) for long range mode testing. A Bluetooth 4.2 stack is also available.