LAUNCHXL-F28027 C2000 Piccolo LaunchPad angled board image

LAUNCHXL-F28027

C2000 Piccolo MCU F28027 LaunchPadâ„¢ development kit

Pricing

Qty Price
+

Features for the LAUNCHXL-F28027

Hardware features

  • USB connected isolated XDS100 JTAG debug probe for real-time debug and flash programming
  • 2x 20-pin headers/connectors with access to all device pins
  • Programmable buttons and LEDs
  • Superset TMS320F28027: 60 MHz C28x CPU, 64 KB Flash, 8 PWM Channels, 12-bit ADC, capture interface, UART, SPI, and more
  • Hardware Files are in C2000Ware at boards\LaunchPads\LAUNCHXL_F28027
 

Software features

Recommended BoosterPacks

Description for the LAUNCHXL-F28027

LAUNCHXL-F28027 is a low cost evaluation and development tool for the F2802x series in the TI MCU LaunchPad ecosystem which is compatible with various plug-on BoosterPacks (suggested under the Recommended BoosterPacks in the Features section below). The LaunchPad provides a standardized and easy to use platform to use while developing your next application.

 

Pricing

Qty Price
+