Features for the LAUNCHXL-F28379D
Hardware features
- USB connected isolated XDS100v2 JTAG debug probe for real-time debug and flash programming
- 4x 20-pin headers/connectors
- Programmable buttons and LEDs
- Hardware files can be found by downloading C2000Ware inside this folder: boards\LaunchPads\LAUNCHXL_F28379D
- TMS320F28379D: 200 MHz dual C28xCPUs and dual CLAs, 1 MB Flash, 16-bit or 12-bit ADCs, comparators, 12-bit DACs, delta-sigma sinc filters, HRPWMs, eCAPs, eQEPs, CANs and more
- C2000 Delfino™ MCU position manager-ready TMS320F28379D MCU capable of interfacing to absolute encoders as well as resolvers and SINCOS transducers
- Supports two BoosterPack™ Plug-in Modules
- Two encoder interface connectors
- Isolated CAN transceiver connector
Software features
- Free download of Code Composer Studio™ IDE
- Free download of C2000Ware for device drivers and example projects
- DesignDRIVE platform support
- powerSUITE software support
- MathWorks Embedded target support
- solidThinking Embed support
Recommended BoosterPacks
- BOOSTXL-DRV8301
- BOOSTXL-DRV8305EVM
- BOOSTXL-BUCKCONV
- BOOSTXL-3PHGANINV
- TI BoosterPack Checker for an interactive list of compatible BoosterPacks
Get started
- For DesignDRIVE
- controlSUITE
- BOOSTXL-DRV8305EVM or BOOSTXL-3PHGANINV
- Follow the documentation at: C:\ti\controlSUITE\libs\app_libs\motor_control\libs\FCL_SFRA\v01_00_00_00\Examples\FCL_SFRA_379DXL_v1\~Docs
- BOOSTXL-POSMGR
- Follow the documentation at: C:\ti\controlSUITE\development_kits\BOOSTXL_POSMGR
- BOOSTXL-DRV8305EVM or BOOSTXL-3PHGANINV
- controlSUITE
- For general device evaluation
- Install Code Composer Studio IDE and C2000Ware
- Connect the LaunchPad using the included mini-USB cable to a computer
- Open a serial terminal program of your choice (Putty, HyperTerm, etc.) and configure it to access the LaunchPad virtual COM port with 115200 Baud, 8-bit data, No parity, and single stop Bit. The COM port number can be found by opening your computer’s Device Manager
- When connected to your computer, the LaunchPad will power up and flash the red and blue LEDs for approximately 3 seconds. After the LEDs complete flashing, the LaunchPad will enter an ADC sample mode
- The terminal will display the latest ADC sample reading based on ADCIN14 (Pin 23 of the BoosterPack header) at a one second interval
- If the sample is below mid-scale (1.5V/2048) the blue LED (D10) will light
- If the sample is above mid-scale the red LED (D9) will light
- Build and load other examples in C2000Ware
- View and run the 1-day On-Line Workshop
- View and run the Multi-day On-Line Workshop
- Ask questions on the TI C2000 e2e forum
Description for the LAUNCHXL-F28379D
LAUNCHXL-F28379D is a low-cost evaluation and development tool for the TMS320F2837xD, TMS320F2837xS, and TMS320F2807x products in the TI MCU LaunchPad™ development kit ecosystem which is compatible with various plug-on BoosterPacks (suggested under the recommended BoosterPack™ Plug-in Modules in the features section below). This extended version of the LaunchPad development kit supports the connection of two BoosterPacks. The LaunchPad development kit provides a standardized and easy to use platform to use while developing your next application.