text.skipToContent text.skipToNavigation

LDC1041EVM

LDC1041 Inductance-to-Digital Converter with Sample PCB Coil Evaluation Module

$29.00

Features

  • Two board perforations provide maximum evaluation and system design flexibility
  • Includes an example of a PCB sensor coil
  • Operates standalone or via PC
  • Accompanying GUI for quick concept demonstration and data capture
  • EVM design accelerates prototyping of end application

Texas Instruments  LDC1041EVM

The LDC1041EVM (Evaluation Module) demonstrates the use of inductive sensing technology to sense and measure the presence, position or composition of a conductive target object. The module includes an example of a PCB sensor coil. An MSP430 microcontroller is used to interface the LDC to a host computer. This module is designed to provide the user with maximum flexibility for system prototyping. It is perforated at two locations: one, between the PCB sensor coil (LC tank) and the LDC1041 IC, and another, between the LDC1041 IC and the MSP430 interface. The first perforation gives the user the option to snap off the PCB coil from the module and experiment with custom sensor coils. The second perforation allows the user to connect the LDC1041+ sensor coil to a different microcontroller system or use multiple such sensors in one system. There is also an on-board LED indicator for basic conductor detection. An accompanying GUI allows for maximum flexibility and experimentation.