text.skipToContent text.skipToNavigation

LDC1314DIAL-EVM

LDC1314 inductance-to-digital converter evaluation module: 1-degree dial

Inventory: In stock

199.0

Limit:  5

Features for the LDC1314DIAL-EVM

  • Absolute angle sensing with 1 degree accuracy with 0.1 degree resolution
  • No magnets used and not affected by DC magnetic fields
  • Maximum speed of 200 RPM

Description for the LDC1314DIAL-EVM

The LDC1314DIAL evaluation module implements a contactless rotational position sensing solution that is accurate to 1 degree with 0.1 degree resolution.

This design uses the LDC1314 but can also be replicated with the LDC1312LDC1612 and LDC1614.

Evaluation steps

Step 1: Purchase the LDC1314DIAL-EVM
Step 2: Download the LDC1314DIAL-EVM user's guide