LDC2114EVM

text.skipToContent text.skipToNavigation

LDC2114EVM

LDC2114 1.8V 4-Channel Inductive Touch Evaluation Module

$20.00

Features

  • <7µA at 0.625 samples per second
  • Up to 4 buttons supported
  • Dedicated button logic outputs
  • Integrated and configurable algorithms for button press detection

Texas Instruments  LDC2114EVM

The LDC2114EVM (Evaluation Module) demonstrates the use of inductive sensing to detect a button press on a monolithic piece of metal.  The EVM can connect up to 4 buttons using the LDCTOUCHCOMCOILEVM or customized coils designed through Webench.  Button presses & levels of pressure are indicated by onboard LEDs to indicated through onboard LEDs.  The device can also be configured at different duty cycles to reduce power consumption.