text.skipToContent text.skipToNavigation

LF353D ACTIVE

Dual General-Purpose JFET-input Operational Amplifier

Same as: LF353DG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Inventory: 3,407  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
SOIC (D) | 8 75 | TUBE
0 to 70
Package | Pins SOIC (D) | 8
Package qty | Carrier: 75 | TUBE
Operating temperature range (℃) 0 to 70
View TI packaging information

Features for the LF353

  • Low Input Bias Current 50 pA Typical
  • Low Input Noise Current 0.01 pA/√Hz Typical
  • Low Supply Current 3.6 mA Typical
  • High Input Impedance 1012 Ω Typical
  • Internally-Trimmed Offset Voltage
  • Gain Bandwidth 3 MHz Typical
  • High Slew Rate 13 V/µs Typical

All trademarks are the property of their respective owners.

Description for the LF353

This LF353 device is a low-cost, high-speed, JFET-input operational amplifier with very low input offset voltage. It requires low supply current yet maintains a large gain-bandwidth product and a fast slew rate. In addition, the matched high-voltage JFET input provides very low input bias and offset currents.

The LF353 can be used in applications such as high-speed integrators, digital-to-analog converters, sample-and-hold circuits, and many other circuits.

The LF353 is characterized for operation from 0°C to 70°C.

Pricing


Qty Price (USD)
1-99 0.413
100-249 0.281
250-999 0.217
1,000+ 0.144

Additional package qty | carrier options

Package qty | Carrier 2,500 | LARGE T&R
Inventory 1,498,359
Qty | Price (USD) 1ku | 0.07 1-99 0.201 100-249 0.137 250-999 0.105 1,000+ 0.07
Custom reel may be available