text.skipToContent text.skipToNavigation

LF412CDR ACTIVE

Dual JFET-input Operational Amplifier

Same as: LF412CDRE4, LF412CDRG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

NEW - Custom reel may be available
Inventory: 42,353  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
SOIC (D) | 8 2,500 | LARGE T&R
Custom reel may be available
0 to 70
Package | Pins SOIC (D) | 8
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
Operating temperature range (℃) 0 to 70
View TI packaging information

Features for the LF412

  • Low Input Bias Current...50 pA Typ
  • Low Input Noise Current
    0.01 pA/ Hz\ Typ
  • Low Supply Current...4.5 mA Typ
  • High Input impedance...1012 Typ
  • Internally Trimmed Offset Voltage
  • Wide Gain Bandwidth...3 MHz Typ
  • High Slew Rate...13 V/us Typ

Description for the LF412

This device is a low-cost, high-speed, JFET-input operational amplifier with very low input offset voltage and a specified maximum input offset voltage drift. It requires low supply current yet maintains a large gain bandwidth product and a fast slew rate. In addition, the matched high-voltage JFET input provides very low input bias and offset currents.

The LF412C can be used in applications such as high-speed integrators, digital-to-analog converters, sample-and-hold circuits, and many other circuits.

The LF412C is characterized for operation from 0°C to 70°C.

Pricing


Qty Price (USD)
1-99 0.948
100-249 0.73
250-999 0.537
1,000+ 0.384

Additional package qty | carrier options

Package qty | Carrier 75 | TUBE
Inventory 7,036
Qty | Price (USD) 1ku | 0.464 1-99 1.146 100-249 0.882 250-999 0.649 1,000+ 0.464